IESNA:LM-63-2002
[TEST]P957483
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-827-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]61511
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
8517.3 9623.3 10725 11657.3 12369.2 12801.4 13119.2 13449.7 13763.3 14123.5
14564.2 15038.8 15627.8 16271.9 17077 18225.3 19810.2 21954.3 24784.9 28408
33098.8 38722 43934 46959.6 46383.3 41942.4 33713.3 24458.6 15695.6 11157.2
7699.5 4826.5 2686.6 584.8 0 0 0
8517.3 9458 10458.1 11271.7 11877.6 12275.9 12551.4 12852.2 13170 13496.3
13907.4 14398.9 14971 15606.6 16369.3 17369.4 18712.6 20488.1 22759.4 25916.3
30030.9 33980.2 35916.8 35251.5 32916.6 29001.2 22831.5 15449.8 8343.6 4928.2
2716.2 1216.2 470.4 59.3 0 0 0
8517.3 9360.6 10136 10703.8 11131.8 11390.3 11572.5 11809.8 12017.5 12216.6
12496.3 12869.2 13309.9 13733.6 14187 14742.1 15394.7 16178.6 17140.5 18102.5
18394.8 17428.7 14983.7 12114.9 8919.9 6190.9 4373.1 3156.9 2216.2 1593.3
1076.3 644.1 360.2 161 29.7 0 0
8517.3 9119 9695.3 10119.1 10364.8 10492 10581 10619.1 10593.7 10496.2
10352.1 10275.9 10191.1 9987.7 9542.8 8907.2 8246.1 7614.7 7072.3 6703.7
6517.2 6347.7 6114.7 5720.6 5419.7 5186.7 4466.3 3618.8 2389.9 1673.8
1195 830.5 550.9 237.3 33.9 0 0
8517.3 8877.5 9292.8 9606.3 9775.8 9818.2 9720.7 9458 9034.3 8483.4
7890.2 7411.3 7097.8 6907.1 6754.5 6529.9 6207.9 5898.6 5657 5529.9
5529.9 5563.8 5572.3 5538.4 5288.4 4737.5 4152.7 3762.9 3169.6 2546.7
1847.5 1211.9 661 258.5 16.9 0 0
8517.3 8682.6 8881.7 9110.6 9275.8 9258.9 9034.3 8597.8 8068.1 7572.4
7161.3 6868.9 6699.4 6572.3 6424 6195.2 5873.1 5483.3 5101.9 4801
4640 4661.2 4792.6 4881.6 4847.7 4699.3 4377.3 3856.1 3275.6 2728.9
2216.2 1741.6 1267 737.3 317.8 0 0
8517.3 8419.8 8483.4 8644.4 8822.4 8907.2 8775.8 8487.6 8165.6 7877.4
7585.1 7254.5 6911.3 6576.5 6250.3 5907 5529.9 5131.6 4754.4 4445.1
4169.7 3936.6 3737.4 3610.3 3572.2 3559.5 3491.7 3339.1 3076.4 2707.7
2089.1 1432.3 792.4 419.5 152.5 0 0
8517.3 8246.1 8089.3 8123.2 8381.7 8712.2 8970.7 8991.9 8809.7 8521.5
8186.8 7788.5 7326.6 6839.3 6377.4 5936.7 5517.2 5110.4 4746 4462.1
4254.4 4118.8 4008.6 3873 3665.4 3339.1 3000.1 2754.4 2534 2288.2
1966.2 1521.3 978.9 567.8 186.4 0 0
8517.3 8038.5 7674 7619 7873.2 8513.1 9199.5 9521.6 9424.1 9059.7
8623.2 8178.3 7707.9 7186.7 6665.5 6157 5678.2 5237.5 4851.9 4555.3
4330.7 4173.9 4110.3 4068 3974.7 3771.3 3525.6 3245.9 2962 2631.5
2228.9 1737.4 1279.7 805.1 262.7 0 0
8517.3 7839.3 7292.7 7021.5 7152.8 7796.9 8741.9 9500.4 9682.6 9364.8
8835.1 8326.6 7856.3 7364.7 6877.4 6390.1 5907 5436.7 5025.6 4712.1
4449.3 4275.6 4148.5 4093.4 4012.9 3864.6 3652.7 3415.4 3156.9 2868.8
2470.4 1961.9 1440.7 792.4 245.8 8.5 0
8517.3 7661.3 7059.6 6703.7 6754.5 7330.8 8203.7 8966.5 9394.5 9275.8
8830.9 8326.6 7856.3 7390.1 6932.5 6474.8 6000.3 5534.1 5127.3 4784.1
4491.7 4292.6 4144.2 4055.3 3962 3792.5 3542.5 3271.3 3000.1 2682.3
2288.2 1771.3 1288.2 686.5 186.4 0 0
8517.3 7627.4 6911.3 6415.5 6322.3 6703.7 7385.9 8165.6 8682.6 8733.4
8458 8030 7606.3 7212.2 6822.3 6402.8 5962.1 5517.2 5106.1 4754.4
4453.6 4237.5 4051 3881.5 3678.1 3377.3 2957.8 2470.4 2012.8 1635.7
1262.8 843.3 512.7 258.5 21.2 0 0
8517.3 7419.8 6538.4 5843.5 5500.2 5517.2 5733.3 6025.7 6258.7 6381.6
6381.6 6229.1 6034.2 5826.5 5597.7 5356.2 5118.9 4860.4 4551 4233.2
3928.1 3580.7 3220.5 2906.9 2589.1 2161.1 1737.4 1428 1182.3 940.7
690.7 428 199.2 55.1 0 0 0
8517.3 7267.3 6254.5 5411.2 4890 4665.4 4593.4 4584.9 4559.5 4521.4
4440.9 4288.3 4106.1 3890 3635.7 3428.1 3224.7 3067.9 2966.2 2923.9
2868.8 2750.1 2559.4 2317.9 2029.7 1728.9 1449.2 1203.4 970.4 758.5
542.4 305.1 131.4 21.2 0 0 0
8517.3 7191 6063.8 5144.3 4538.3 4237.5 4080.7 3945.1 3792.5 3623
3470.5 3347.6 3207.8 3093.3 2957.8 2822.2 2678.1 2491.6 2284 2110.3
1932.3 1771.3 1631.4 1521.3 1398.4 1245.8 1076.3 906.8 724.6 555.1
377.1 237.3 114.4 4.2 0 0 0
8517.3 7127.4 5949.4 5004.4 4368.8 4029.8 3822.2 3623 3432.3 3241.7
3059.4 2902.7 2754.4 2606 2470.4 2339.1 2199.2 2055.2 1919.6 1775.5
1639.9 1521.3 1415.3 1300.9 1165.3 1046.7 911.1 758.5 584.8 432.2
313.6 186.4 63.6 0 0 0 0
8517.3 7186.7 5987.5 5025.6 4339.2 3940.8 3673.9 3470.5 3296.7 3127.2
2957.8 2796.7 2631.5 2483.2 2347.6 2212 2072.1 1919.6 1767 1610.2
1474.6 1360.2 1262.8 1178 1093.3 1000 872.9 733.1 610.2 504.3
389.8 267 97.5 0 0 0 0
8517.3 7220.6 6029.9 5055.3 4322.2 3839.1 3555.2 3373 3212 3042.5
2881.5 2720.5 2576.4 2440.8 2313.7 2178.1 2042.5 1889.9 1737.4 1584.8
1449.2 1351.8 1271.2 1203.4 1122.9 1012.8 864.4 741.6 648.3 550.9
432.2 288.1 114.4 33.9 0 0 0
8517.3 7220.6 6076.5 5093.4 4309.5 3758.6 3457.8 3284 3123 2962
2784 2631.5 2500.1 2356 2216.2 2076.4 1932.3 1788.2 1644.1 1508.5
1398.4 1326.3 1258.5 1186.5 1076.3 923.8 737.3 648.3 555.1 453.4
330.5 173.7 72 16.9 0 0 0
8517.3 7364.7 6258.7 5271.4 4415.4 3775.6 3436.6 3254.4 3093.3 2957.8
2801 2652.7 2508.6 2368.7 2224.7 2084.8 1940.8 1800.9 1669.6 1550.9
1453.5 1377.2 1300.9 1207.7 1072.1 856 644.1 555.1 466.1 368.7
262.7 152.5 80.5 33.9 8.5 0 0
8517.3 7449.5 6381.6 5394.3 4508.7 3834.9 3457.8 3258.6 3101.8 2957.8
2809.4 2665.4 2525.5 2385.7 2250.1 2114.5 1974.7 1839.1 1711.9 1597.5
1500.1 1419.6 1334.8 1228.9 1080.6 856 635.6 546.6 453.4 360.2
250 148.3 84.7 42.4 21.2 0 0
8517.3 7483.4 6462.1 5500.2 4593.4 3940.8 3474.7 3279.8 3106.1 2983.2
2843.3 2703.5 2567.9 2432.3 2300.9 2173.8 2038.2 1902.6 1775.5 1648.4
1546.7 1461.9 1372.9 1275.5 1093.3 868.7 673.8 589 491.5 394.1
279.7 169.5 101.7 63.6 38.1 16.9 0
8517.3 7720.7 6830.8 5911.3 5000.2 4199.3 3635.7 3322.2 3152.7 3017.1
2894.2 2767.1 2639.9 2512.8 2381.5 2250.1 2118.7 1983.1 1860.2 1741.6
1635.7 1538.2 1440.7 1330.6 1195 1021.2 805.1 686.5 584.8 483.1
368.7 233.1 144.1 93.2 67.8 33.9 0
8517.3 7898.6 7165.6 6347.7 5474.8 4644.3 3949.3 3428.1 3169.6 3017.1
2894.2 2771.3 2648.4 2521.3 2394.2 2258.6 2114.5 1983.1 1856 1737.4
1639.9 1538.2 1432.3 1313.6 1182.3 1038.2 872.9 733.1 631.4 529.7
423.7 305.1 156.8 93.2 59.3 29.7 0
8517.3 8068.1 7555.4 6907.1 6182.5 5385.8 4606.1 3856.1 3288.3 3046.7
2902.7 2771.3 2648.4 2521.3 2385.7 2254.3 2114.5 1974.7 1839.1 1695
1559.4 1432.3 1313.6 1203.4 1110.2 1000 864.4 720.4 584.8 478.8
385.6 288.1 161 72 38.1 12.7 0
8517.3 8339.3 8093.6 7716.4 7106.2 6407 5707.9 4996 4072.2 3330.6
2978.9 2813.7 2678.1 2546.7 2419.6 2288.2 2152.6 2017 1877.2 1728.9
1589 1449.2 1322.1 1203.4 1089 970.4 843.3 720.4 584.8 444.9
343.2 241.5 152.5 80.5 38.1 16.9 0
8517.3 8619 8669.9 8619 8326.6 7869 7326.6 6724.9 5953.6 4957.8
3928.1 3165.4 2801 2635.7 2512.8 2394.2 2267 2156.9 2050.9 1923.8
1796.7 1639.9 1483.1 1339 1224.6 1114.5 1224.6 1284 970.4 775.5
512.7 377.1 216.1 105.9 50.8 25.4 0
8517.3 8894.4 9263.1 9564 9682.6 9589.4 9288.5 8894.4 8525.8 8085.1
7411.3 6496 5424 4330.7 3445.1 2974.7 2839.1 2737.4 2559.4 2398.4
2275.5 2165.3 2008.6 1894.1 1995.8 2072.1 1745.8 1326.3 805.1 601.7
449.2 326.3 220.3 127.1 63.6 21.2 0
8517.3 9174.1 9864.8 10508.9 10987.7 11263.2 11280.1 11123.3 10975 10928.4
10898.8 10771.6 10521.6 10208.1 9809.7 9347.8 8767.3 8212.2 8017.3 8746.1
10326.7 11831 12055.6 10449.6 7373.2 4368.8 2580.6 1622.9 1122.9 822.1
622.9 449.2 305.1 173.7 67.8 16.9 0
8517.3 9445.3 10415.7 11377.6 12182.7 12699.7 12945.5 13030.2 13115 13263.3
13492.1 13788.7 14144.7 14470.9 14797.2 15043 15432.8 16132 17437.2 19572.9
22344.2 25348.5 28280.8 30535.2 30797.9 28683.4 24623.9 19238.1 13432.8 8394.4
4877.3 2902.7 1652.6 622.9 190.7 8.5 0
8517.3 9542.8 10665.7 11780.2 12703.9 13314.1 13619.2 13750.6 13873.5 14043
14276 14555.7 14920.1 15288.8 15687.1 16229.5 17009.2 18144.8 19822.9 22149.2
25238.3 29314.8 34874.3 41772.9 46222.3 45146 41845 37302.4 32399.7 27746.9
22988.2 17738 12140.3 7135.9 2894.2 728.8 0
8517.3 9614.8 10835.2 12106.4 13115 13776 14102.3 14199.7 14250.6 14276
14339.6 14424.3 14534.5 14581.1 14729.4 15060 15640.5 16564.3 18060.1 20259.3
23221.3 27352.8 33569.2 42705.2 54854 58718.6 55599.8 51900.5 47807.1 43544.2
37255.8 29111.4 20289 12352.2 4877.3 1559.4 0
8517.3 9775.8 11216.6 12687 13903.1 14640.4 14852.3 14721 14407.4 13954
13454 12975.1 12500.5 12059.8 11843.7 12102.2 13229.4 15229.5 17649 19916.1
22064.5 24568.8 27992.7 32929.3 42383.1 53705.6 51396.2 45908.7 42306.9 39840.6
36327.8 31247.1 24412 16992.2 6644.3 1093.3 0
8517.3 9860.6 11610.7 13212.4 14492.1 15115 15102.3 14564.2 13712.4 12814.1
11962.4 11250.5 10699.6 10377.6 10695.4 12275.9 14966.7 18255 21725.5 25382.4
29382.6 33192.1 36827.8 41044.1 47277.4 55235.4 56782 52680.2 48078.3 43362
37760.1 30238.6 21331.4 10326.7 4042.5 453.4 0
8517.3 9991.9 11695.4 13381.9 14687.1 15314.2 15047.2 14098 12898.8 11936.9
11081 10398.7 9911.4 9801.3 10720.8 13157.3 16776.1 21322.9 26929.1 33742.9
41213.6 48896.1 56574.4 63477.2 71320.8 78532.9 80359.3 77058.3 70765.7 62371.3
51332.7 36132.9 23450.1 12966.6 6254.5 724.6 0
8517.3 10000.4 11716.6 13381.9 14644.7 15204 14932.8 14009.1 12818.3 11750.5
10894.5 10225 9784.3 9847.9 11127.6 14000.6 18144.8 23577.3 30480.1 38336.3
46345.2 54184.5 62070.4 70197.9 79388.9 86071.4 86448.5 81177.1 71990.3 59837.2
47133.3 35009.9 22878.1 13309.9 5275.6 665.3 0
8517.3 10000.4 11674.2 13280.2 14437 14966.7 14903.2 14305.7 13386.2 12377.6
11479.3 10809.8 10347.9 10309.8 11318.3 13843.8 17547.3 21975.5 27149.4 32887
38620.3 44379 49913.1 55472.7 63091.6 70558 72553.9 68837.6 62519.6 54294.6
45112.1 34967.6 26335.8 15682.9 5953.6 525.4 0
8517.3 9886 11445.4 12907.3 13966.7 14509.1 14682.8 14585.4 14182.8 13576.8
12903.1 12254.7 11695.4 11394.5 11674.2 13042.9 15530.3 18738.1 22157.7 25327.3
28386.8 31073.3 33607.3 37149.9 43887.4 50654.7 49781.7 44035.7 38730.4 34039.6
28183.4 21178.9 14208.2 6911.3 1940.8 237.3 0
8517.3 9881.8 11275.9 12559.8 13487.9 14004.8 14301.4 14492.1 14589.6 14619.3
14568.4 14424.3 14246.4 14051.4 14021.8 14365 15415.9 17255 19831.3 22763.7
26124 30293.6 35802.3 42955.2 50472.4 51887.8 44014.6 34014.1 25018 18216.9
14297.2 10445.4 7576.6 4457.8 1241.6 50.8 0
8517.3 9648.7 10822.5 11903 12691.2 13165.8 13517.5 13822.6 14106.5 14466.7
14856.6 15246.4 15742.2 16216.8 16860.9 17822.8 19208.4 21187.3 24183.2 28268.1
33259.9 39052.5 45934.1 53629.4 56388 52324.2 42717.9 32056.4 21649.2 15615.1
11297.1 7538.5 4538.3 1046.7 25.4 0 0
8517.3 9623.3 10725 11657.3 12369.2 12801.4 13119.2 13449.7 13763.3 14123.5
14564.2 15038.8 15627.8 16271.9 17077 18225.3 19810.2 21954.3 24784.9 28408
33098.8 38722 43934 46959.6 46383.3 41942.4 33713.3 24458.6 15695.6 11157.2
7699.5 4826.5 2686.6 584.8 0 0 0
